IESNA:LM-63-2002
[TEST]P949658
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15620
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1711.2 1869 2040.7 2223 2380.8 2513 2613.2 2671.8 2681.4 2652.6
2622.8 2620.6 2638.8 2678.2 2771 3002.3 3577 4439.5 5208.2 5798.9
6253.1 6681.7 7068.7 7432.3 7676.4 7324.6 5929 4147.4 2868 1928.7
813.5 258 122.6 53.3 17.1 0 0
1711.2 1872.2 2053.4 2229.4 2388.2 2520.4 2627 2685.7 2694.2 2668.6
2635.6 2634.5 2648.4 2688.9 2783.8 2965 3459.7 4300.9 5158.1 5770.1
6242.4 6717.9 7081.5 7437.6 7701 7473.9 6181.7 4413.9 3005.5 2000.1
865.7 280.4 142.9 62.9 22.4 0 0
1711.2 1870.1 2046 2215.5 2366.9 2492.7 2589.7 2650.5 2656.9 2634.5
2610 2605.7 2620.6 2661.2 2751.8 2921.3 3323.3 4081.3 4934.2 5597.4
6087.8 6603.9 7093.2 7542.1 7921.6 8030.4 7160.4 5571.8 3759.3 2441.5
1130.1 445.7 250.6 138.6 64 21.3 0
1711.2 1857.3 2020.4 2182.5 2318.9 2435.1 2527.9 2575.9 2591.9 2582.3
2564.1 2562 2574.8 2594 2647.3 2755 2938.4 3360.6 4081.3 4908.7
5644.3 6327.7 7025 7681.8 8309.7 8800.2 9131.8 9158.4 8584.8 6810.7
3827.6 1370 550.1 294.3 135.4 30.9 0
1711.2 1835.9 1979.9 2128.1 2257.1 2366.9 2454.3 2513 2539.6 2546
2544.9 2551.3 2569.5 2586.5 2620.6 2698.5 2834.9 3040.7 3425.6 4076
4925.7 5833 6745.7 7695.6 8479.3 9219.2 9945.2 10756.6 11388.8 10924
8642.4 4760.5 1873.3 838 354 36.2 0
1711.2 1824.2 1951.1 2079 2196.3 2304 2391.4 2459.7 2497 2523.6
2542.8 2573.7 2620.6 2658 2693.1 2748.6 2866.9 3056.7 3346.7 3701.7
4225.2 4910.8 5691.2 6529.2 7393.9 8352.4 9422.8 10679.8 12411.3 13440.1
12296.1 9242.6 5027 1793.3 445.7 25.6 0
1711.2 1817.8 1942.6 2071.6 2185.7 2293.3 2386.1 2453.3 2493.8 2519.4
2546 2576.9 2621.7 2661.2 2702.7 2764.6 2879.7 3066.3 3358.4 3734.8
4237 4908.7 5671 6491.9 7373.6 8342.8 9436.7 10759.8 12409.2 13378.3
12128.8 9065.7 5002.5 1829.5 440.3 28.8 0
1711.2 1796.5 1898.9 2010.8 2118.5 2223 2316.8 2395.7 2452.2 2495.9
2541.8 2597.2 2658 2709.1 2759.3 2830.7 2945.8 3123.9 3388.3 3748.7
4207.1 4767.9 5440.7 6215.8 7092.2 8078.4 9155.2 10318.4 11747.1 12838.8
11346.2 7085.8 3214.5 1093.9 260.1 22.4 0
1711.2 1782.6 1859.4 1947.9 2043.8 2140.9 2236.8 2321.1 2397.8 2465
2535.4 2602.5 2666.5 2723 2787 2879.7 3013 3218.8 3528 3950.2
4508.8 5175.2 5948.2 6792.6 7651.9 8556 9484.7 10470.9 11451.7 11782.3
10468.7 7016.5 3018.3 905.2 364.6 101.3 0
1711.2 1758.1 1813.6 1877.5 1957.5 2044.9 2130.2 2218.7 2299.7 2381.8
2465 2540.7 2604.7 2672.9 2745.4 2831.7 2966.1 3181.5 3514.1 3999.2
4630.4 5358.6 6137.9 6928 7714.8 8504.8 9318.3 10097.7 10452.7 9775.7
7697.8 3861.7 1042.7 395.5 215.4 59.7 0
1711.2 1732.5 1760.2 1805 1864.7 1929.8 2007.6 2083.3 2165.4 2242.2
2331.7 2418.1 2503.4 2592.9 2685.7 2796.6 2949 3185.7 3541.8 4073.8
4772.2 5600.6 6400.2 7089 7685 8249 8707.4 8816.2 8261.8 6749.9
4211.4 1539.6 309.2 94.9 33.1 11.7 0
1711.2 1719.7 1731.5 1765.6 1814.6 1869 1934 2001.2 2073.7 2151.5
2234.7 2320 2413.8 2509.8 2616.4 2744.3 2911.7 3158 3503.4 3976.8
4611.2 5346.8 6021.7 6441.8 6634.8 6670 6527.1 6075 5246.6 4022.7
2368 806 183.4 52.2 14.9 6.4 0
1711.2 1702.7 1703.7 1721.9 1754.9 1795.4 1844.5 1896.7 1949 1998
2052.4 2102.5 2161.1 2217.6 2279.5 2354.1 2463.9 2636.6 2909.6 3307.3
3818 4336.1 4693.3 4743.4 4457.7 3926.7 3167.6 2224 1267.7 580
248.4 93.8 35.2 13.9 6.4 1.1 0
1711.2 1672.8 1650.4 1637.6 1627 1607.8 1574.7 1522.5 1453.2 1371.1
1277.3 1178.1 1079 990.5 922.2 872.1 835.9 822 893.5 1058.7
1242.1 1392.4 1383.9 1140.8 799.6 533.1 368.9 256.9 171.7 106.6
67.2 42.6 21.3 8.5 2.1 0 0
1711.2 1645.1 1593.9 1530 1438.3 1324.2 1189.8 1039.5 879.6 722.9
608.8 549.1 536.3 541.6 559.7 575.7 588.5 589.6 575.7 546.9
515 483 448.9 411.5 362.5 301.7 235.6 169.5 126.9 92.8
59.7 35.2 13.9 5.3 2.1 0 0
1711.2 1620.6 1528.9 1406.3 1237.8 1053.4 860.4 689.8 591.7 558.7
541.6 526.7 515 503.2 496.8 492.6 487.2 475.5 449.9 412.6
375.3 338 301.7 260.1 218.6 182.3 155.7 132.2 104.5 71.4
36.2 18.1 8.5 3.2 0 0 0
1711.2 1596.1 1467.1 1270.9 1053.4 832.7 658.9 592.8 573.6 557.6
541.6 525.6 509.6 493.6 470.2 443.5 412.6 376.4 336.9 298.5
262.3 230.3 204.7 184.4 165.3 147.1 127.9 101.3 69.3 46.9
30.9 17.1 7.5 3.2 0 0 0
1711.2 1581.1 1405.2 1176 918 700.5 612 593.9 576.8 558.7
543.7 525.6 506.4 483 453.1 415.8 375.3 333.7 290 247.4
212.2 189.8 173.8 158.9 142.9 126.9 108.7 86.4 68.2 54.4
39.4 25.6 8.5 1.1 0 0 0
1711.2 1559.8 1345.5 1073.6 807.1 649.3 614.1 597.1 580 561.9
545.9 528.8 508.6 480.8 443.5 404.1 356.1 308.1 255.9 218.6
194 179.1 167.4 154.6 140.7 123.7 102.4 84.2 70.4 55.4
40.5 25.6 7.5 0 0 0 0
1711.2 1557.7 1326.3 1034.2 764.4 642.9 620.5 602.4 584.3 567.2
550.1 531 510.7 480.8 444.6 396.6 342.2 287.9 243.1 209
187.6 173.8 161 147.1 131.1 110.9 88.5 73.6 59.7 45.8
30.9 17.1 4.3 0 0 0 0
1711.2 1557.7 1312.5 1012.9 746.3 642.9 624.8 606.7 586.4 567.2
550.1 532 511.8 485.1 451 404.1 346.5 288.9 239.9 203.6
182.3 169.5 156.7 141.8 123.7 98.1 75.7 62.9 51.2 38.4
24.5 9.6 1.1 0 0 0 0
1711.2 1563 1318.9 1016.1 746.3 642.9 624.8 606.7 587.5 569.3
551.2 533.1 513.9 488.3 454.2 401.9 344.4 284.7 235.6 200.4
181.2 168.5 154.6 140.7 121.5 91.7 71.4 59.7 46.9 34.1
21.3 7.5 0 0 0 0 0
